Detail specifications : HCR 15A+60/300R
Type of guideLoading methodBlock mounting directionBall (roller) retainerBall Cage(Caged Roller)
Ball4-way Equal Load TypeTop surface mountNoneNone

LaCS is availablePlate cover / steel tape is availableDust cover typeSeal Resistance Value (N)Seal types for seal resistance value
NoneNoneNone2.00UU

Dedicated cap for the LM rail mounting holeApplicable to QZ LubricatorLubrication methodGrease brandNipple, plumbing fixture type
C4NoneGrease lubrication, oil lubrication, otherAFA, AFB-LF, AFC, AFE, AFF, AFG, Other, Antirust oil onlyPB1021B

Preload gradeAccuracy GradesType using standard materialStandard greaseStandard grease nipples
Normal (no symbol), light preload (C1) Normal grade (No Symbol), high accuracy grade (H)Iron-basedAFB-LFPB1021B

Standard sealWhether it is possible to change to a high temperature typeBlock surface treatmentRail surface treatmentWith Rack
UUCan be supportedAP-CF, AP-C, AP-HC, otherAP-CF, AP-C, AP-HC, otherNone

Rail mounting methodGuide clamperMinimum service temperature(Centigrade°C)Minimum service temperature(Fahrenheit°F)Maximum service temperature(Centigrade°C)
Bolt fixedNone-20-480

Maximum service temperature(Fahrenheit°F)Long-term Maintenance-free OperationRail joint is available
176Not supportedYes

Detail data
Dimensional drawing/
Detail dimensional table
en_a01_332.pdf