Detail specifications : HCR 45A+60/1600R
Type of guideLoading methodBlock mounting directionBall (roller) retainerBall Cage(Caged Roller)
Ball4-way Equal Load TypeTop surface mountNoneNone

LaCS is availablePlate cover / steel tape is availableDust cover typeSeal Resistance Value (N)Seal types for seal resistance value
NoneNoneNone19.60UU

Dedicated cap for the LM rail mounting holeApplicable to QZ LubricatorLubrication methodGrease brandNipple, plumbing fixture type
CV12NoneGrease lubrication, oil lubrication, otherAFA, AFB-LF, AFC, AFE, AFF, AFG, Other, Antirust oil onlyA-PT1/8, B-PT1/8, C-PT1/8, LF-C, LF-D, SF-C, SF-D

Preload gradeAccuracy GradesType using standard materialStandard greaseStandard grease nipples
Normal (no symbol), light preload (C1) Normal grade (No Symbol), high accuracy grade (H)Iron-basedAFB-LFB-PT1/8

Standard sealWhether it is possible to change to a high temperature typeBlock surface treatmentRail surface treatmentWith Rack
UUCan be supportedAP-CF, AP-C, AP-HC, otherAP-CF, AP-C, AP-HC, otherNone

Rail mounting methodGuide clamperMinimum service temperature(Centigrade°C)Minimum service temperature(Fahrenheit°F)Maximum service temperature(Centigrade°C)
Bolt fixedNone-20-480

Maximum service temperature(Fahrenheit°F)Long-term Maintenance-free OperationRail joint is available
176Not supportedYes

Detail data
2D-CAD data hcr45a_60_1600r.dxf Dimensional drawing/
Detail dimensional table
en_a01_332.pdf