| Number of loaded circuits | DN Value | Preload | Method for Providing a Preload | Applied preload(N) | | 2 row × 1.00 turns | 50000 | Yes | Constant Pressure Preload | 185 |
| Type of guide | Shaft process method | Ball cage | Splined portion | Hollow shaft | | Ball | Rolled | None | None | None |
| Recommended support unit on the Fixed Side type | Recommended support unit on the Supported Side type | Types of Nuts | Threading direction | Spacer ball | | BK12,EK12,FK12 | BF12, EF12, FF12 | Simple Nut | Right-hand | None |
| Rigidity in the axial direction (N/μm) | Number of threaded grooves | Dust prevention measure | Dust cover type | Wiper ring is available | | 100.0 | 1 | RR | Bellows | None |
| QZ Lubricator is available | With/without oil hole | Nipple, plumbing fixture type | Type using standard material | Standard grease | | None | Yes | A-MT6 * 1, B-MT6 * 1, C-MT6 * 1, LF-E, SF-E | Iron-based | AFB-LF |
| Standard lubrication method | Standard seal | Whether it is possible to change to a high temperature type | Nut surface treatment | Shaft surface treatment | | Grease Lubrication | RR | Cannot be supported | AP-CF, AP-C, AP-HC, other | AP-CF, AP-C, AP-HC, other |
| Minimum service temperature Centigrade (°C) | Minimum service temperature Fahrenheit (°F) | Maximum service temperature(Centigrade°C) | Maximum service temperature(Fahrenheit°F) | Finished product of the shaft end (with/without) | | -15 | 5 | 80 | 176 | None |
|