Detail specifications : JPF 2505-6
Number of loaded circuitsDN ValuePreloadMethod for Providing a PreloadApplied preload(N)
3 row × 1.00 turns50000YesConstant Pressure Preload345

Type of guideShaft process methodBall cageSplined portionHollow shaft
BallRolledNoneNoneNone

Recommended support unit on the Fixed Side typeRecommended support unit on the Supported Side typeTypes of NutsThreading directionSpacer ball
BK15,BK17,BK20,EK15,EK20,FK15,FK20BF15, BF17, BF20, EF15, EF20, FF15, FF20Simple NutRight-handNone

Rigidity in the axial direction (N/μm)Number of threaded groovesDust prevention measureDust cover typeWiper ring is available
210.01RRBellows, screw coverNone

QZ Lubricator is availableWith/without oil holeNipple, plumbing fixture typeType using standard materialStandard grease
NoneYesA-MT6 * 1, B-MT6 * 1, C-MT6 * 1, LF-E, SF-EIron-basedAFB-LF

Standard lubrication methodStandard sealWhether it is possible to change to a high temperature typeNut surface treatmentShaft surface treatment
Grease LubricationRRCannot be supportedAP-CF, AP-C, AP-HC, otherAP-CF, AP-C, AP-HC, other

Minimum service temperature Centigrade (°C)Minimum service temperature Fahrenheit (°F)Maximum service temperature(Centigrade°C)Maximum service temperature(Fahrenheit°F)Finished product of the shaft end (with/without)
-15580176None


Detail data
Dimensional drawing/
Detail dimensional table
en_a15_260.pdf