Type of guide | Loading method | Block mounting direction | Ball (roller) retainer | Ball Cage(Caged Roller) | Ball | 4-way Equal Load Type | Top surface mount | Yes | None |
LaCS is available | Plate cover / steel tape is available | Dust cover type | Seal Resistance Value (N) | Seal types for seal resistance value | None | Steel tape | Bellows | 34.30 | UU |
Dedicated cap for the LM rail mounting hole | Applicable to QZ Lubricator | Lubrication method | Grease brand | Nipple, plumbing fixture type | C16 | Yes | Grease lubrication, oil lubrication, other | AFA, AFB-LF, AFC, AFE, AFF, AFG, Other, Antirust oil only | A-PT1/8, B-PT1/8, C-PT1/8, LF-C, LF-D, SF-C, SF-D |
Preload grade | Accuracy Grades | Type using standard material | Standard grease | Standard grease nipples | Normal (no symbol), light preload (C1), medium preload (C0) | Normal grade (No Symbol), high accuracy grade (H), precision grade (P), super precision grade (SP), ultra precision grade (UP) | Iron-based | AFB-LF | B-PT1/8 |
Standard seal | Whether it is possible to change to a high temperature type | Block surface treatment | Rail surface treatment | With Rack | UU, SS | Can be supported | AP-CF, AP-C, AP-HC, other | AP-CF, AP-C, AP-HC, other | None |
Rail mounting method | Guide clamper | Minimum service temperature(Centigrade°C) | Minimum service temperature(Fahrenheit°F) | Maximum service temperature(Centigrade°C) | Bolt fixed | Yes | -15 | 5 | 80 |
Maximum service temperature(Fahrenheit°F) | Long-term Maintenance-free Operation | Rail joint is available | 176 | Available | Yes |
|