Detail specifications : LTR 16
Type of guide
Types of Nuts
Shape of Nuts
Mounting procedure for the nut
Hollow shaft
Ball
Medium torque type
With outer ring,Separable Outer Ring Type
Bolt
K, N
Type using standard material
Standard grease
Standard lubrication method
Standard grease nipples
Oil hole
Iron-based
AFB-LF
Grease Lubrication
None
None
Standard seal
Dust prevention measure
Dust prevention measures for Support Brg
Dust cover type
Seal Resistance Value (N)
UU
UU
ZZ
None
0.588
Preload grade
Accuracy Grades
Shaft surface treatment
Nut surface treatment
Minimum service temperature Centigrade (°C)
Normal (no symbol), light preload (CL), medium preload (CM)
Normal grade (No Symbol), high accuracy grade (H), precision grade (P)
AP-CF, AP-C, AP-HC, other
AP-CF, AP-C, AP-HC, other
-15
Minimum service temperature Fahrenheit (°F)
Maximum service temperature(Centigrade°C)
Maximum service temperature(Fahrenheit°F)
Whether it is possible to change to a high temperature type
5
80
176
Cannot be changed
Detail data
Dimensional drawing/
Detail dimensional table
en_a03_118.pdf