| Type of guide | Shape of the bushing | Dust prevention measure | Seal Resistance Value (N) | Oil hole | | Ball | Built-in case type | UU | 0.686 | Yes |
| Nipple, plumbing fixture type | Accuracy Grades | Type using standard material | Standard grease | Standard lubrication method | | A-MT6, B-MT6, C-MT6 | None (No Symbol) | Iron-based | Anti-rust oil only | Grease lubrication, oil lubrication |
| Standard seal | Surface Treatment | Minimum service temperature Centigrade (°C) | Minimum service temperature Fahrenheit (°F) | Maximum service temperature(Centigrade°C) | | UU | None | -15 | 5 | 80 |
| Maximum service temperature(Fahrenheit°F) | Metal retainer is available | | 176 | Cannot be changed |
|