Detail specifications : SRS 5M
Type of guideBlock mounting directionBall (roller) retainerBall Cage(Caged Roller)LaCS is available
BallTop surface mountNoneYesNone

Plate cover / steel tape is availableDust cover typeSeal Resistance Value (N)Seal types for seal resistance valueDedicated cap for the LM rail mounting hole
NoneNone0.06UUNone

Applicable to QZ LubricatorLubrication methodGrease brandNipple, plumbing fixture typePreload grade
NoneGrease lubrication, Oil lubrication, OthersAFA, AFB-LF, AFC, AFE, AFF, AFG, Other, Antirust oil onlyNoneNormal (No Symbol), Light preload (C1)

Accuracy GradesType using standard materialStandard greaseStandard grease nipplesStandard seal
Normal (No Symbol), high-accuracy grade(H), precision grade(P)Stainless steelAFFNoneUU

Whether it is possible to change to a high temperature typeBlock surface treatmentRail surface treatmentWith RackRail mounting method
Cannot be supportedNoneAP-CF, AP-C, AP-HC, otherNoneBolt fixed

Guide clamperMinimum service temperature(Centigrade°C)Minimum service temperature(Fahrenheit°F)Maximum service temperature(Centigrade°C)Maximum service temperature(Fahrenheit°F)
None-20580176

Long-term Maintenance-free OperationRail joint is available
AvailableYes

Detail data
Dimensional drawing/
Detail dimensional table
en_a01_156.pdf