Grease Gun Unit MG70 is capable of lubricating small to large types of LM Guides by replacing dedicated nozzles (attached). For small LM Guides, MG70 is provided with dedicated attachments. The user can select from these attachments according to the model number and the installation space. |
MG70 has a slit window, allowing the user to check the remaining amount of grease. |
It is equipped with a bellows cartridge that can hold 70 g of grease and is replaceable without smirching your hand. It supports a wide range of grease products, including AFA Grease, AFB-LF Grease, AFC Grease and AFE-CA Grease, to meet varied conditions. This enables you to make a selection according to the area requiring grease. (See General Catalog to General Catalog.) |
Since the grease to be used is sold separately, you must purchase it separately. |
Type | Dimensions | Supported model numbers | |||
Type N |
|
LM Guide | Models SSR15, SHS15, SR15, HSR12, HSR15, CSR15, HRW17, GSR15, RSR15, RSH15, HCR12 and HCR15 |
||
Cam Follower | Models CF, CFN and CFH | ||||
Rod End | Models PHS5 to 22, RBH and POS8 to 22 | ||||
Type P |
|
LM Guide | Models HSR8, HSR10, HRW12, HRW14, RSR12 and RSH12 |
||
Type L |
|
LM Guide | Models HSR8, HSR10, HRW12, HRW14, RSR12 and RSH12 |
||
Type H |
|
LM Guide | Models with grease nipple M6F or PT1/8 | ||
Ball screw | |||||
Rod End | Models PHS25, PHS30, POS25 and POS30 | ||||
Dedicated nozzle type U |
|
— | — |
Note) | Types P and L are also capable of greasing less accessible areas other than the model numbers above (by dropping grease on the raceway). |