Number of loaded circuits | DN Value | Preload | Method for Providing a Preload | Type of guide | 2 row × 1.80 turns | 70000 | None | None | Ball |
Shaft process method | Ball cage | Splined portion | Hollow shaft | Recommended support unit on the Fixed Side type | Precision | None | None | None | BK15,BK17,BK20,EK15,EK20,FK15,FK20 |
Recommended support unit on the Supported Side type | Types of Nuts | Threading direction | Spacer ball | Rigidity in the axial direction (N/μm) | BF15, BF17, BF20, EF15, EF20, FF15, FF20 | Single nut | Right-hand | None | 350.0 |
Number of threaded grooves | Dust prevention measure | Dust cover type | Wiper ring is available | QZ Lubricator is available | 2 | WW | Bellows, screw cover | Yes | None |
With/without oil hole | Nipple, plumbing fixture type | Type using standard material | Standard grease | Standard lubrication method | Yes | A-MT6 * 1, B-MT6 * 1, C-MT6 * 1, LF-E, SF-E | Iron-based | AFB-LF | Grease Lubrication |
Standard seal | Whether it is possible to change to a high temperature type | Nut surface treatment | Shaft surface treatment | Minimum service temperature Centigrade (°C) | None | Cannot be supported | AP-CF, AP-C, AP-HC, other | AP-CF, AP-C, AP-HC, other | -15 |
Minimum service temperature Fahrenheit (°F) | Maximum service temperature(Centigrade°C) | Maximum service temperature(Fahrenheit°F) | Finished product of the shaft end (with/without) | 5 | 80 | 176 | None |
|