Type of guide | Shape of the bushing | Dust prevention measure | Seal Resistance Value (N) | Oil hole | Ball | Cylindrical Type, circular flanged type | UU | 0.49 | None |
Nipple, plumbing fixture type | Accuracy Grades | Type using standard material | Standard grease | Standard lubrication method | None | None (No Symbol) | Iron-based, stainless steel | Anti-rust oil only | Grease lubrication, oil lubrication |
Standard seal | Surface Treatment | Minimum service temperature Centigrade (°C) | Minimum service temperature Fahrenheit (°F) | Maximum service temperature(Centigrade°C) | UU | AP-CF, AP-C, AP-HC, other | -15 | 5 | 80 |
Maximum service temperature(Fahrenheit°F) | Metal retainer is available | 176 | Cannot be changed |
|