Detail specifications : HSR 35C(Ct)
Type of guideLoading methodBlock mounting directionBall (roller) retainerBall Cage(Caged Roller)
Ball4-way equal loadTop and bottom surface mountYesNone

LaCS is availablePlate cover / steel tape is availableDust cover typeSeal types for seal resistance valueDedicated cap for the LM rail mounting hole
NoneNoneNoneSSC8

Applicable to QZ LubricatorLubrication methodGrease brandNipple, plumbing fixture typePreload grade
NoneGrease lubrication, oil lubrication, otherAFB-LF, anti-rust oil only, otherA-M6F, B-M6F, C-M6F, LF-A, LF-B, SF-A, SF-BNormal (no symbol)

Accuracy GradesType using standard materialStandard greaseStandard grease nipplesStandard seal
Block: grade Ct (Ct)/Rail grade Ct7 (Ct7), grade Ct5 (Ct9)Iron-basedAFB-LFB-M6FSS

Whether it is possible to change to a high temperature typeBlock surface treatmentRail surface treatmentWith RackRail mounting method
NoNoneNoneNoneBolt fixed

Guide clamperMinimum service temperature(Centigrade°C)Minimum service temperature(Fahrenheit°F)Maximum service temperature(Centigrade°C)Maximum service temperature(Fahrenheit°F)
Yes-20-480176

Long-term Maintenance-free OperationRail joint is available
NoneNone

Detail data
Dimensional drawing/
Detail dimensional table
en_a01_188.pdf