- [Service Life Calculation of LM Guide Actuator]
- Select the model, model number, rail length, and mounting orientation.
A rail length other than the standard length can be entered.
Click the [Next] button.
- Enter the various items. The details of the various contents to be entered are as follows.
[Velocity] Enter the maximum velocity to be used.(V>0)
[Acceleration Time] Enter the time required to reach the maximum velocity and the time required to stop from the maximum velocity.(T1>0)
[Load Factor] A reference value is automatically entered based on the velocity that has been entered.
[Stroke Length] Enter a value equal to or lower than the allowable stroke range and greater than 0.
[Number of Reciprocations per Minute] Enter the number of reciprocations per minute.(N1>0)
If this field is left blank, the service life cannot be calculated. The rated service life can be calculated.
Click the [Next] button.
- Enter the various items. The details of the various items to be entered are as follows.
[Mass] Enter a value other than zero for one of the m1, m2, and m3 locations.
[Barycentric Position] Enter the barycentric position.
Click the [Calculate] button.
- The calculation result can be saved as a PDF file for later use.
A PDF file creation button is provided at the top of the screen.
|