Product information
>
LM Guide®
>
LM Guide (full-ball type)
>
Wide Rail Model HRW
>
HRW-CA
Return
HRW-CA
Dimensional drawing
Model No.
Outer dimensions
Basic load rating
Detail specifications
CAD
Dimensional drawing
Radial
Height
M
Width
W
Length
L
Dynamic
rating
C
Static
rating
C
0
mm
mm
mm
kN
kN
HRW 17CA
17
60
50.8
5.53
9.1
HRW 17CAM
17
60
50.8
5.53
9.1
HRW 21CA
21
68
58.8
8.02
12.9
HRW 21CAM
21
68
58.8
8.02
12.9
HRW 27CA
27
80
72.8
14.2
21.6
HRW 27CAM
27
80
72.8
14.2
21.6
HRW 35CA
35
120
106.6
33.8
48.6
HRW 35CAM
35
120
106.6
33.8
48.6
HRW 50CA
50
162
140.5
62.4
86.3
HRW 60CA
60
200
158.9
80.3
109
Description
*
Descriptions are pdf files.
LM Guide Classification Table
Selection Criteria
Flowchart for Selecting an LM Guide
Determining the Operating Conditions
Operating Conditions of the LM Guide
Selecting a Type
Types of LM Guides
Applied Load
Calculating an Applied Load
Equivalent Load
Load Rating of an LM Guide in Each Direction
Static Safety Factor
Average Load
Nominal Life
Calculating the Nominal Life
Calculating the Modified Nominal Life
Predicting the Rigidity
Selecting a Radial Clearance (Preload)
Service Life with a Preload Considered
Rigidity
Radial Clearance Standard for Each Model
Determining the Accuracy
Accuracy Standards
Guidelines for Accuracy Grades by Machine Type
Accuracy Standards for Each Model
Features and Dimensions of Each Model
Wide Rail LM Guide Model HRW
Structure and Features
Types and Features
Dimensional Drawing, Dimensional Table
Models HRW-CA and HRW-CAM
Standard Lengths and Maximum Lengths of LM Rails
Preventing the LM Block from Falling off of the LM Rail
Tapped-Hole Type LM Rail
Super-Rigid Full-Roller LM Guide Model HRX
Structure and Features
Types and Features
Reference Error Tolerance for the Mounting Surface
Dimensional Drawing, Dimensional Table
Models HRX-C and HRX-LC
Models HRX-R and HRX-LR
Standard Lengths and Maximum Lengths of LM Rails
Tapped-Hole Type LM Rail
Lubrication hole
Design Highlights
Designing the Guide System
Examples of Arrangements of the Guide System
Method for Securing an LM Guide to Meet the Conditions
Designing a Mounting Surface
Designing a Mounting Surface
Shoulder Height of the Mounting Base and the Corner Radius
Reference Error Tolerance for the Mounting Surface
Master LM Guide Indicators and Combined Use
Options
Table of Supported Options by Models
Seal and Metal scraper
High Chemical Resistance Fluorine Seal FS
Dimensions of Each Model with Options Attached
The LM Block Dimension (Dimension L) with LaCS and Seals Attached
Overall Block Length with Fluorine Seals and Other Accessories Attached
Maximum Seal Resistance
Maximum Seal Resistance of High Chemical Resistance Fluorine Seal
List of Parts Symbols
Dedicated Bellows
Bellows
Dedicated Cap for LM Rail Mounting Holes
Lubrication Adapter
Removing/Mounting Jig
End Piece EP
Model No.
Model Number Coding
Notes on Ordering
Handling Precautions
LM Guide Handling Precautions
Handling Precautions for LM Guide Models for Special Environments
LM Guide for Medium-to-Low Vacuums
Handling Precautions for Optional Accessories for the LM Guide
QZ Lubricator for the LM Guide
Laminated Contact Scraper LaCS, Side Scraper for the LM Guide
Light Contact Seal LiCS for the LM Guide
High Chemical Resistance Fluorine Seal FS for the LM Guide
GC Cap
General Description
Selection Criteria
Selection Flow Chart
LM System Types and Features
Load Rating
Service Life of an LM System
Nominal Life
Basic Load Rating
Life Calculation Formula
Rigidity
Selecting a Clearance/Preload for an LM System
Friction Coefficient
Accuracy
Lubrication
Protecting an LM System
Selecting a Material
Surface Treatment
Contamination Protection
Features and Types
Features of the LM Guide
Large Permissible Load and High Rigidity
High Precision of Motion
Accuracy Averaging Eff ect by Absorbing Mounting Surface Error
Easy Maintenance
Substantial Energy Savings
Low Total Cost
Ideal Four Raceway, Circular-Arc Groove, Two-Point Contact Structure
Superb Error-Absorbing Capability with the DF Design
Selection Criteria
Applied Load
Calculating an Applied Load
Example of calculation
Average Load
Example of Calculating the Average Load (1) - with Horizontal Mount and Acceleration/Deceleration Considered -
Example of Calculating the Average Load (2) - When the Rails are Movable
Nominal Life
Example of Calculating the Nominal Life (1) - with Horizontal Mount and High-speed Acceleration
Example of Calculating the Nominal Life (2) - with Vertical Mount
Mounting Procedure
Mounting the LM Guide
Master LM Guide Indicators and Combined Use
Mounting Procedure
Methods for Measuring Accuracy after Installation
Recommended Tightening Torque for LM Rails
Return